| CAD Model: | View CAD Model |
| Pkg. Type: | FQFP |
| Pkg. Code: | pkg_7644 |
| Lead Count (#): | 176 |
| Pkg. Dimensions (mm): | 24 x 24 x 3 |
| Pitch (mm): |
| RoHS (UPD703500GM-JEU-A) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | V850E2 |
| Bit Size | 32 |
| Program Memory (KB) | 168 |
| Data Flash (KB) | 0 |
| RAM (KB) | 32 |
| Lead Count (#) | 176 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 200 |
| I/O Ports | 78 |
| Timer | 16-bit x 12-ch |
| ADC | 10-bit x 8-ch |
| RTC | No |
| DMA | Yes |
| Ethernet | No |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +80 |
| Family Name | V850 |
| Lead Compliant | Yes |
| Length (mm) | 24 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 24 x 24 x 3 |
| Pkg. Type | FQFP |
| Tape & Reel | No |
| Thickness (mm) | 3 |
| USB | USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 7 |
| Width (mm) | 24 |
Support for the V850E2/ME3 Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the RX130, RX110 or RZ/T1 Group.