Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PRQP0208KG-A
Lead Count (#):208
Pkg. Dimensions (mm):28 x 28 x 3.8
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850E2M
Bit Size32
Program Memory (KB)2048
Data Flash (KB)64
RAM (KB)144
Lead Count (#)208
Supply Voltage (V)3 - 5.5
Operating Freq (Max) (MHz)80
CAN (ch)5
I/O Ports157
Timer16-bit x 80-ch, 32-bit x 8-ch
ADC12-bit x 48-ch
RTCYes
DMAYes
EthernetNo
LVD or PVDYes
Temp. Range (°C)-40 to +85°C
Family NameV850
Length (mm)28
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)28 x 28 x 3.8
Width (mm)28

Description

The V850E2/Fx4 is a 32-bit V850E2M core microcontroller suited for high-end car body applications.