| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PLQP0176KF-A |
| Lead Count (#): | 176 |
| Pkg. Dimensions (mm): | 24 x 24 x 1.6 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | V850E2M |
| Bit Size | 32 |
| Program Memory (KB) | 2048 |
| Data Flash (KB) | 64 |
| RAM (KB) | 144 |
| Lead Count (#) | 176 |
| Supply Voltage (V) | 3 - 5.5 |
| Operating Freq (Max) (MHz) | 80 |
| CAN (ch) | 4 |
| I/O Ports | 128 |
| Timer | 16-bit x 72-ch, 32-bit x 8-ch |
| ADC | 12-bit x 40-ch |
| RTC | Yes |
| DMA | Yes |
| Ethernet | No |
| LVD or PVD | Yes |
| Temp. Range (°C) | -40 to +125°C |
| Family Name | V850 |
| Length (mm) | 24 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 24 x 24 x 1.6 |
| Width (mm) | 24 |
The V850E2/Fx4 is a 32-bit V850E2M core microcontroller suited for high-end car body applications.