Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLQP0176KF-A
Lead Count (#):176
Pkg. Dimensions (mm):24 x 24 x 1.6
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850E2M
Bit Size32
Program Memory (KB)1024
Data Flash (KB)32
RAM (KB)80
Lead Count (#)176
Supply Voltage (V)3 - 5.5
Operating Freq (Max) (MHz)80
CAN (ch)4
I/O Ports128
Timer16-bit x 72-ch, 32-bit x 8-ch
ADC12-bit x 40-ch
RTCYes
DMAYes
EthernetNo
LVD or PVDYes
Temp. Range (°C)-40 to +125°C
Family NameV850
Length (mm)24
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)24 x 24 x 1.6
Width (mm)24

Description

The V850E2/Fx4 is a 32-bit V850E2M core microcontroller suited for high-end car body applications.