Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code: PLQP0144KE-A
Lead Count (#): 144
Pkg. Dimensions (mm): 20 x 20 x 1.6
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU V850E2M
Bit Size 32
Program Memory (KB) 1536
Data Flash (KB) 64
RAM (KB) 112
Lead Count (#) 144
Supply Voltage (V) 3 - 5.5
Operating Freq (Max) (MHz) 80
CAN (ch) 3
I/O Ports 103
Timer 16-bit x 64-ch, 32-bit x 8-ch
ADC 12-bit x 24-ch
RTC Yes
DMA Yes
Ethernet No
LVD or PVD Yes
Temp. Range (°C) -40 to +110°C
Family Name V850
Length (mm) 20
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 20 x 20 x 1.6
Width (mm) 20

Description

The V850E2/Fx4 is a 32-bit V850E2M core microcontroller suited for high-end car body applications.