Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLQP0064KF-B
Lead Count (#):64
Pkg. Dimensions (mm):10 x 10 x 1.6
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850E2S
Bit Size32
Program Memory (KB)256
Data Flash (KB)32
RAM (KB)24
Lead Count (#)64
Supply Voltage (V)3 - 5.5
Operating Freq (Max) (MHz)48
CAN (ch)1
I/O Ports45
Timer16-bit x 16-ch, 32-bit x 4-ch
ADC10-bit x 12-ch
RTCNo
DMAYes
EthernetNo
LVD or PVDYes
Temp. Range (°C)-40 to +85°C
Family NameV850
Length (mm)10
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.6
Width (mm)10

Description

The V850E2/Fx4-L is supported only for the customers who have already adopted these products. For new adoption, please consider RH850/F1L or RH850/F1H products.