Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers (Non Promotion)

Package Information

Pkg. Type:LFQFP
Pkg. Code:pkg_2992
Lead Count (#):176
Pkg. Dimensions (mm):24 x 24 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPUV850E2M
Bit Size32
Program Memory (KB)2048
Data Flash (KB)64
RAM (KB)144
Lead Count (#)176
Supply Voltage (V)3 - 5.5
Operating Freq (Max) (MHz)160
CAN (ch)4
I/O Ports127
Timer16-bit x 122-ch, 32-bit x 8-ch
ADC12-bit x 40-ch
RTCYes
DMAYes
EthernetYes
LVD or PVDYes
Temp. Range (°C)-40 to +110°C
Family NameV850
Length (mm)24
Pkg. Dimensions (mm)24 x 24 x 1.6
Width (mm)24

Description

The V850E2/Fx4-H is supported only for customers who have already adopted these products. The RH850/F1L or RH850/F1H are recommended for new designs.