Skip to main content
32-bit Microcontrollers (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_3035
Lead Count (#): 80
Pkg. Dimensions (mm): 12 x 12 x 1.6
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPU V850E2S
Bit Size 32
Program Memory (KB) 256
Data Flash (KB) 32
RAM (KB) 32
Lead Count (#) 80
Supply Voltage (V) 3 - 5.5
Operating Freq (Max) (MHz) 64
CAN (ch) 3
I/O Ports 59
Timer 16-bit x 16-ch, 32-bit x 4-ch
ADC 10-bit x 10-ch
RTC No
DMA Yes
Ethernet No
LVD or PVD Yes
Temp. Range (°C) -40 to +85°C
Family Name V850
Length (mm) 12
Pkg. Dimensions (mm) 12 x 12 x 1.6
Width (mm) 12

Description

The V850E2/Fx4-G is supported only for the customers who have already adopted these products. For new adoption, please consider RH850/F1L or RH850/F1H products.