Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

Pkg. Type:
Pkg. Code:PLQP0144KD-A
Lead Count (#):144
Pkg. Dimensions (mm):20 x 20 x 1.6
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850E2M
Bit Size32
Program Memory (KB)1024
Data Flash (KB)32
RAM (KB)96
Lead Count (#)144
Supply Voltage (V)2.7 - 5.5
Operating Freq (Max) (MHz)80
CAN (ch)3
I/O Ports105
Timer16-bit x 80-ch, 32-bit x 12-ch
ADC10-bit x 16-ch, 12-bit x 16-ch
RTCYes
DMAYes
EthernetNo
LVD or PVDYes
Temp. Range (°C)-40 to +85°C
Family NameV850
Human Machine InterfaceLCD Segment Count x 414, Display Function
Length (mm)20
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20 x 20 x 1.6
Width (mm)20

Description

The V850E2/Dx4 is 32-bit V850E2M-M core microcontroller for automotive dashboard applications.