Skip to main content
32-bit Microcontrollers

Package Information

Pkg. Type:
Pkg. Code: PRBG0352FC-A
Lead Count (#): 352
Pkg. Dimensions (mm): 23x23
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU V850E2M
Bit Size 32
Program Memory (KB) 3072
Data Flash (KB) 32
RAM (KB) 256
Lead Count (#) 352
Supply Voltage (V) 2.7 - 5.5
Operating Freq (Max) (MHz) 160
CAN (ch) 3
I/O Ports 165
Timer 16-bit x 80-ch, 32-bit x 12-ch
ADC 10-bit x 16-ch, 12-bit x 16-ch
RTC Yes
DMA Yes
Ethernet No
LVD or PVD Yes
Temp. Range (°C) -40 to +105°C
Family Name V850
Human Machine Interface Display Function
Length (mm) 23
MOQ 1
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 23x23
Price (USD) $41.21683
Width (mm) 23

Description

The V850E2/Dx4-H is 32-bit V850E2M-H core microcontroller for high-end and high performance automotive dashboard applications.