| Pkg. Type: | |
| Pkg. Code: | PLQP0176KF-A |
| Lead Count (#): | 176 |
| Pkg. Dimensions (mm): | 24 x 24 x 1.6 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | V850E2M |
| Bit Size | 32 |
| Program Memory (KB) | 2048 |
| Data Flash (KB) | 32 |
| RAM (KB) | 96 |
| Lead Count (#) | 176 |
| Supply Voltage (V) | 2.7 - 5.5 |
| Operating Freq (Max) (MHz) | 80 |
| CAN (ch) | 3 |
| I/O Ports | 127 |
| Timer | 16-bit x 48-ch, 32-bit x 4-ch |
| ADC | 10-bit x 12-ch, 12-bit x 12-ch |
| RTC | Yes |
| DMA | Yes |
| Ethernet | No |
| LVD or PVD | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Family Name | V850 |
| Human Machine Interface | Display Function |
| Length (mm) | 24 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 24 x 24 x 1.6 |
| Width (mm) | 24 |
The V850E2/Dx4-H is 32-bit V850E2M-H core microcontroller for high-end and high performance automotive dashboard applications.