Skip to main content
32-bit Microcontrollers

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code: PLQP0176KE-A
Lead Count (#): 176
Pkg. Dimensions (mm): 24x24
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU V850E1
Bit Size 32
Program Memory (KB) 1024
Data Flash (KB) 0
RAM (KB) 76
Lead Count (#) 176
Supply Voltage (V) 2.85 - 3.6
Operating Freq (Max) (MHz) 48
CAN (ch) 2
I/O Ports 156
Timer 16-bit x 13-ch
ADC 10-bit x 16-ch
RTC Yes
DMA Yes
Ethernet No
LVD or PVD Yes
DAC 8-bit x 2-ch
Temp. Range (°C) -40 to +85°C
Family Name V850
Length (mm) 24
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 24x24
Width (mm) 24

Description

The V850E/Sx3-H are 32-bit single-chip microcontrollers that include the V850E1 CPU core and peripheral functions such as ROM/RAM, a timer/counter, serial interfaces, an A/D converter, and a D/A converter. The V850E/Sx3-H include an IEBusTM (Inter Equipment BusTM) controller for the automotive LAN, and some of the models also include a CAN (Controller Area Network) controller and enable extremely high cost performance for automotive use multimedia equipment such as car audio systems.