Skip to main content
32-bit Microcontrollers

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_2992
Lead Count (#): 176
Pkg. Dimensions (mm): 24 x 24 x 1.6
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPU V850E1
Program Memory (KB) 0
Lead Count (#) 176
CAN (ch) 0
RTC No
DMA No
Ethernet No
LVD or PVD No
Family Name V850
Length (mm) 24
Pkg. Dimensions (mm) 24 x 24 x 1.6
Width (mm) 24

Description

The V850E/Sx3-H are 32-bit single-chip microcontrollers that include the V850E1 CPU core and peripheral functions such as ROM/RAM, a timer/counter, serial interfaces, an A/D converter, and a D/A converter. The V850E/Sx3-H include an IEBusTM (Inter Equipment BusTM) controller for the automotive LAN, and some of the models also include a CAN (Controller Area Network) controller and enable extremely high cost performance for automotive use multimedia equipment such as car audio systems.