Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):144
Pkg. Dimensions (mm):20x20
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850E1
Bit Size32
Program Memory (KB)1280
Data Flash (KB)0
RAM (KB)92
Lead Count (#)144
Supply Voltage (V)2.85 - 3.6
Operating Freq (Max) (MHz)48
CAN (ch)0
I/O Ports128
Timer16-bit x 13-ch
ADC10-bit x 16-ch
RTCYes
DMAYes
EthernetNo
LVD or PVDYes
DAC8-bit x 2-ch
Temp. Range (°C)-40 to +85°C
Family NameV850
Length (mm)20
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20x20
Width (mm)20

Description

The V850E/Sx3-H are 32-bit single-chip microcontrollers that include the V850E1 CPU core and peripheral functions such as ROM/RAM, a timer/counter, serial interfaces, an A/D converter, and a D/A converter. The V850E/Sx3-H include an IEBusTM (Inter Equipment BusTM) controller for the automotive LAN, and some of the models also include a CAN (Controller Area Network) controller and enable extremely high cost performance for automotive use multimedia equipment such as car audio systems.