Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLBG0357GA-A
Lead Count (#):357
Pkg. Dimensions (mm):20x20
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850E1
Bit Size32
Program Memory (KB)768
Data Flash (KB)32
RAM (KB)60
Lead Count (#)357
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)128
CAN (ch)2
I/O Ports143
Timer16-bit x 12-ch
ADC10-bit x 20-ch
RTCNo
DMAYes
EthernetNo
LVD or PVDNo
Temp. Range (°C)-40 to +125°C
Family NameV850
Length (mm)20
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20x20
Width (mm)20

Description

The V850E/PHO3 devices provide an excellent combination of general purpose peripheral functions like serial communication interfaces, timers/counters, measurement and control functions, with dedicated motor control timers and full CAN network support. The integrated FlexRay™ interface implements the FlexRay™ network protocol and ideally suited for automotive control and electric power steering (EPS) applications. It is also an excellent choice for other applications where a combination of sophisticated peripheral functions and CAN network support is required.