Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_8048
Lead Count (#):176
Pkg. Dimensions (mm):24 x 24 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (UPD703111AGM-10-UEU)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)176
RTCNo
DMANo
EthernetNo
LVD or PVDNo
Family NameV850
Lead CompliantNo
Length (mm)24
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)24 x 24 x 1.6
Pkg. TypeLFQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)24

Description

The V850E/ME2 is a 32-bit single-chip microcontroller that incorporates cache, data RAM, instruction RAM, and various peripheral functions such as memory controllers, a DMA controller, timer/counter, serial interfaces, USB function controller (USBF), and an A/D converter for realizing high-capacity data processing and sophisticated real-time control.