Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_7892
Lead Count (#):161
Pkg. Dimensions (mm):13 x 13 x 1.58
Pitch (mm):0.8

Environmental & Export Classifications

RoHS (UPD703131BYF1-XXX-EN4-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850E1
Bit Size32
Program Memory (KB)256
Data Flash (KB)0
RAM (KB)16
Lead Count (#)161
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)80
I/O Ports112
Timer16-bit x 9-ch
ADC10-bit x 8-ch
RTCNo
DMAYes
EthernetNo
LVD or PVDNo
DAC8-bit x 2-ch
Temp. Range (°C)-40 to +85
Family NameV850
Lead CompliantYes
Length (mm)13
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)13 x 13 x 1.58
Pkg. TypeLFBGA
Tape & ReelNo
Thickness (mm)1.58
Width (mm)13

Description

The V850E/MA3 is a 32-bit single-chip microcontroller that incorporates ROM, RAM, and various peripheral functions such as memory controllers, a DMA controller, timers/counters, serial interfaces, an A/D converter, a D/A converter, ROM correction, and on-chip debugging for realizing high-capacity data processing and sophisticated real-time control.