Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers (Non Promotion)

Package Information

Pkg. Type:LFBGA
Pkg. Code:pkg_7892
Lead Count (#):161
Pkg. Dimensions (mm):13 x 13 x 1.58
Pitch (mm):0.8

Environmental & Export Classifications

RoHS (UPD703107AF1-XXX-EN4)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUV850E1
Program Memory (KB)256
RAM (KB)10
Lead Count (#)161
Operating Freq (Max) (MHz)50
Timer16-bit x 8-ch
ADC10-bit x 8-ch
RTCNo
DMANo
EthernetNo
LVD or PVDNo
Temp. Range (°C)-40 to +85
Family NameV850
Lead CompliantNo
Length (mm)13
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)13 x 13 x 1.58
Pkg. TypeLFBGA
Tape & ReelNo
Thickness (mm)1.58
Width (mm)13

Description

Support for the V850E/MA1 Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the RX621, RX210 Group.