| Pkg. Type: | LFBGA |
| Pkg. Code: | pkg_7891 |
| Lead Count (#): | 161 |
| Pkg. Dimensions (mm): | 10 x 10 x 1.51 |
| Pitch (mm): |
| RoHS (UPD70F3454F1(R)-DA9-A) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | V850E1 |
| Bit Size | 32 |
| Program Memory (KB) | 256 |
| Data Flash (KB) | 0 |
| RAM (KB) | 12 |
| Lead Count (#) | 161 |
| Supply Voltage (V) | 3.5 - 5.5 |
| Operating Freq (Max) (MHz) | 64 |
| I/O Ports | 64 |
| Timer | 16-bit x 13-ch |
| ADC | 10-bit x 8-ch, 12-bit x 10-ch |
| RTC | No |
| DMA | Yes |
| Ethernet | No |
| LVD or PVD | Yes |
| Temp. Range (°C) | -40 to +85 |
| Family Name | V850 |
| Lead Compliant | Yes |
| Length (mm) | 10 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 10 x 10 x 1.51 |
| Pkg. Type | LFBGA |
| Tape & Reel | No |
| Thickness (mm) | 1.51 |
| Width (mm) | 10 |
The V850E/IF3 and V850E/IG3 are 32-bit single-chip microcontrollers that use the V850E1 CPU core and incorporate ROM/RAM and various peripheral functions such as DMA controller, timer/counter, watchdog timer, serial interfaces, A/D converter, and on-chip debug function and enable an extremely high cost-performance for applications such as motor inverter control.