Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

Pkg. Type:LQFP
Pkg. Code:pkg_3030
Lead Count (#):80
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (UPD70F3451GC(S)-UBT-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850E1
Bit Size32
Program Memory (KB)128
Data Flash (KB)0
RAM (KB)8
Lead Count (#)80
Supply Voltage (V)3.5 - 5.5
Operating Freq (Max) (MHz)64
I/O Ports48
Timer16-bit x 13-ch
ADC10-bit x 4-ch, 12-bit x 10-ch
RTCNo
DMAYes
EthernetNo
LVD or PVDYes
Temp. Range (°C)-40 to +85
Carrier TypeEmbossed Tape
Family NameV850
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.7
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.7
Width (mm)14

Description

The V850E/IF3 and V850E/IG3 are 32-bit single-chip microcontrollers that use the V850E1 CPU core and incorporate ROM/RAM and various peripheral functions such as DMA controller, timer/counter, watchdog timer, serial interfaces, A/D converter, and on-chip debug function and enable an extremely high cost-performance for applications such as motor inverter control.