Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:FQFP
Pkg. Code:pkg_7051
Lead Count (#):208
Pkg. Dimensions (mm):28 x 28 x 3.8
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (UPD70F3427GD(A)-LML-AX)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850E1
Bit Size32
Program Memory (KB)1024
Data Flash (KB)0
RAM (KB)60
Lead Count (#)208
Supply Voltage (V)3.5 - 5.5
Operating Freq (Max) (MHz)64
CAN (ch)3
I/O Ports101
Timer16-bit x 17-ch
ADC10-bit x 16-ch
RTCNo
DMAYes
EthernetNo
LVD or PVDYes
Temp. Range (°C)-40 to +85
Family NameV850
Lead CompliantYes
Length (mm)28
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)28 x 28 x 3.8
Pkg. TypeFQFP
Tape & ReelNo
Thickness (mm)3.8
Width (mm)28

Description

The V850E/Dx3 is supported only for the customers who have already adopted these products. For new adoption, please contact your regional representative. The V850E/Dx3 is a single-chip microcontroller from the Renesas Electronics V850 Family for dashboard (instrument cluster).