Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_2980
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (UPD70F3417GC(A)-UEU-AX)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850E1
Bit Size32
Program Memory (KB)256
Data Flash (KB)0
RAM (KB)12
Lead Count (#)100
Supply Voltage (V)3.5 - 5.5
Operating Freq (Max) (MHz)24
CAN (ch)1
I/O Ports72
Timer16-bit x 9-ch
ADC10-bit x 8-ch
RTCNo
DMANo
EthernetNo
LVD or PVDYes
Temp. Range (°C)-40 to +85
Family NameV850
Human Machine InterfaceLCD Segment Count x 160
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.6
Pkg. TypeLFQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)14

Description

The V850E/Dx3 is supported only for the customers who have already adopted these products. For new adoption, please contact your regional representative. The V850E/Dx3 is a single-chip microcontroller from the Renesas Electronics V850 Family for dashboard (instrument cluster).