Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:FBGA
Pkg. Code:pkg_7901
Lead Count (#):180
Pkg. Dimensions (mm):13 x 13 x 1.58
Pitch (mm):0.8

Environmental & Export Classifications

RoHS (UPD703038F1-XXX-EN2-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)180
RTCNo
DMANo
EthernetNo
LVD or PVDNo
Family NameV850
Lead CompliantYes
Length (mm)13
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)13 x 13 x 1.58
Pkg. TypeFBGA
Tape & ReelNo
Thickness (mm)1.58
Width (mm)13

Description

The V850/SV1 Group is supported only for customers who have already adopted these products.