Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: QFP
Pkg. Code: pkg_8069
Lead Count (#): 100
Pkg. Dimensions (mm): 20 x 14 x 3
Pitch (mm): 0.65

Environmental & Export Classifications

RoHS (UPD70F3033AYGF-3BA-A) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 32
DMA No
Ethernet No
Family Name V850
LVD or PVD No
Lead Compliant Yes
Lead Count (#) 100
Length (mm) 20
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 20 x 14 x 3
Pkg. Type QFP
RTC No
Tape & Reel No
Thickness (mm) 3
Width (mm) 14

Description

The V850/SB1 and V850/SB2 Group are supported only for customers who have already adopted these products.