Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLQP0100KI-B
Lead Count (#):100
Pkg. Dimensions (mm):14x14
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)0
RAM (KB)16
CAN (ch)0
Timer8-bit x 6-ch, 16-bit x 2-ch
Bit Size32
CPUV850
DMANo
EthernetNo
Family NameV850
LVD or PVDNo
Lead Count (#)100
Length (mm)14
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14x14
RTCNo
Width (mm)14

Description

The V850/SB1 and V850/SB2 Group are supported only for customers who have already adopted these products.