| CAD Model: | View CAD Model |
| Pkg. Type: | QFP |
| Pkg. Code: | pkg_8069 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 20 x 14 x 3 |
| Pitch (mm): | 0.65 |
| RoHS (UPD70F3032BYGF-3BA) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Bit Size | 32 |
| CPU | V850 |
| DMA | No |
| Data Flash (KB) | 0 |
| Ethernet | No |
| Family Name | V850 |
| LVD or PVD | No |
| Lead Compliant | No |
| Lead Count (#) | 100 |
| Length (mm) | 20 |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 20 x 14 x 3 |
| Pkg. Type | QFP |
| RTC | No |
| Tape & Reel | No |
| Thickness (mm) | 3 |
| Width (mm) | 14 |
The V850/SB1 and V850/SB2 Group are supported only for customers who have already adopted these products.