Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:QFP
Pkg. Code:pkg_8069
Lead Count (#):100
Pkg. Dimensions (mm):20 x 14 x 3
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (UPD703030BGF-XXX-3BA)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Bit Size32
CPUV850
DMANo
Data Flash (KB)0
EthernetNo
Family NameV850
LVD or PVDNo
Lead CompliantNo
Lead Count (#)100
Length (mm)20
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)20 x 14 x 3
Pkg. TypeQFP
RTCNo
Tape & ReelNo
Thickness (mm)3
Width (mm)14

Description

The V850/SB1 and V850/SB2 Group are supported only for customers who have already adopted these products.