Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:FBGA
Pkg. Code:pkg_7873
Lead Count (#):121
Pkg. Dimensions (mm):12 x 12 x 1.58
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (UPD70F3017AYF1-EA6)EnglishJapanese
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUV850
Program Memory (KB)256
RAM (KB)8
Lead Count (#)121
Operating Freq (Max) (MHz)20
Timer8-bit x 4-ch, 16-bit x 2-ch
ADC10-bit x 12-ch
RTCNo
DMANo
EthernetNo
LVD or PVDNo
Temp. Range (°C)-40 to +85
Family NameV850
Lead CompliantNo
Length (mm)12
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)12 x 12 x 1.58
Pkg. TypeFBGA
Tape & ReelNo
Thickness (mm)1.58
Width (mm)12

Description

The V850/SA1 Group is supported only for customers who have already adopted these products. The RX210, RX220 Groups are recommended for new designs.