Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers (Non Promotion)

Package Information

Pkg. Type:LSSOP
Pkg. Code:pkg_3295
Lead Count (#):30
Pkg. Dimensions (mm):9.85 x 6.1 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (UPD789850MC-5A4-A)EnglishJapanese
Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)0
Lead Count (#)30
CPU78K0
RTCNo
LVD or PVDNo
DMANo
CAN (ch)0
EthernetNo
Family Name78K
Length (mm)9.85
Pkg. Dimensions (mm)9.85 x 6.1 x 1.4
Width (mm)6.1

Description

The UPD78985xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.