| Pkg. Type: | LSSOP |
| Pkg. Code: | pkg_3295 |
| Lead Count (#): | 30 |
| Pkg. Dimensions (mm): | 9.85 x 6.1 x 1.4 |
| Pitch (mm): | 0.65 |
| RoHS (UPD789850AMC-5A4-A) | EnglishJapanese |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Program Memory (KB) | 0 |
| Lead Count (#) | 30 |
| CPU | 78K0 |
| RTC | No |
| LVD or PVD | No |
| DMA | No |
| CAN (ch) | 0 |
| Ethernet | No |
| Family Name | 78K |
| Length (mm) | 9.85 |
| Pkg. Dimensions (mm) | 9.85 x 6.1 x 1.4 |
| Width (mm) | 6.1 |
The UPD78985xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.