Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers (Non Promotion)

Package Information

Pkg. Type:LSSOP
Pkg. Code:pkg_3295
Lead Count (#):30
Pkg. Dimensions (mm):9.85 x 6.1 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (UPD789850AMC(A1)-XXX-5A4-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Program Memory (KB)16
Data Flash (KB)0
RAM (KB)0.75
Lead Count (#)30
Supply Voltage (V)4 - 5.5
Operating Freq (Max) (MHz)8
CPU78K0S
RTCNo
LVD or PVDYes
DMANo
I/O Ports18
Timer8-bit x 1-ch, 16-bit x 1-ch
ADC8-bit x 4-ch
CAN (ch)1
EthernetNo
Temp. Range (°C)-40 to +110
Carrier TypeEmbossed Tape
Family Name78K
Lead CompliantYes
Length (mm)9.85
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)9.85 x 6.1 x 1.4
Pkg. TypeLSSOP
Tape & ReelNo
Thickness (mm)1.4
Width (mm)6.1

Description

The UPD78985xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.