Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_8052
Lead Count (#):44
Pkg. Dimensions (mm):10 x 10 x 1.6
Pitch (mm):0.8

Environmental & Export Classifications

RoHS (UPD78F9801GB-8ES-A)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Program Memory (KB)16
Data Flash (KB)0
RAM (KB)0.25
Lead Count (#)44
Supply Voltage (V)4 - 5.5
Operating Freq (Max) (MHz)6
CPU78K0S
RTCNo
LVD or PVDNo
DMANo
I/O Ports31
Timer8-bit x 2-ch
EthernetNo
USBUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 2
Temp. Range (°C)-40 to +85
Family Name78K
Lead CompliantYes
Length (mm)10
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.6
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)10

Description

The UPD78980x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.