Skip to main content
8-bit Microcontrollers for LCD Control Applications (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LQFP
Pkg. Code: pkg_8053
Lead Count (#): 52
Pkg. Dimensions (mm): 10 x 10 x 1.6
Pitch (mm): 0.65

Environmental & Export Classifications

RoHS (UPD789322GB-XXX-8ET-A) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 8
Program Memory (KB) 4
Data Flash (KB) 0
RAM (KB) 0.25
Lead Count (#) 52
Supply Voltage (V) 1.8 - 5.5
Operating Freq (Max) (MHz) 5
CPU 78K0S
RTC No
LVD or PVD No
DMA No
I/O Ports 21
Timer 8-bit x 2-ch
Ethernet No
Human Machine Interface LCD Segment Count x 96
Temp. Range (°C) -40 to +85
Family Name 78K
Lead Compliant Yes
Length (mm) 10
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 10 x 10 x 1.6
Pkg. Type LQFP
Tape & Reel No
Thickness (mm) 1.6
Width (mm) 10

Description

The UPD78932x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.