Skip to main content
8-bit Microcontrollers for LCD Control Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:pkg_8206
Lead Count (#):64
Pkg. Dimensions (mm):12 x 12 x 1.2
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (UPD789306GK-XXX-9ET-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Program Memory (KB)16
Data Flash (KB)0
RAM (KB)0.5
Lead Count (#)64
Supply Voltage (V)1.8 - 5.5
Operating Freq (Max) (MHz)5
CPU78K0S
RTCNo
LVD or PVDNo
DMANo
I/O Ports23
Timer8-bit x 2-ch, 16-bit x 1-ch
EthernetNo
Human Machine InterfaceLCD Segment Count x 96
Temp. Range (°C)-40 to +85
Family Name78K
Lead CompliantYes
Length (mm)12
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)12 x 12 x 1.2
Pkg. TypeTQFP
Tape & ReelNo
Thickness (mm)1.2
Width (mm)12

Description

The UPD78930x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.