Skip to main content
8-bit Microcontrollers for LCD Control Applications (Non Promotion)

Package Information

Pkg. Type:LQFP
Pkg. Code:pkg_8052
Lead Count (#):44
Pkg. Dimensions (mm):10 x 10 x 1.6
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Program Memory (KB)16
Data Flash (KB)0
RAM (KB)0.5KB
Lead Count (#)44
Supply Voltage (V)1.8 - 5.5
Operating Freq (Max) (MHz)10
CPU78K0S
RTCNo
LVD or PVDNo
DMANo
I/O Ports31
Timer8-bit x 3-ch, 16-bit x 1-ch
ADC8-bit x 8-ch
CAN (ch)0
EthernetNo
Temp. Range (°C)-40 to +85°C
Family Name78K
Length (mm)10
Pkg. Dimensions (mm)10 x 10 x 1.6
Width (mm)10

Description

The UPD78916x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.