Skip to main content
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LSSOP
Pkg. Code: pkg_3295
Lead Count (#): 30
Pkg. Dimensions (mm): 9.85 x 6.1 x 1.4
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 30
RTC No
LVD or PVD No
DMA No
Ethernet No
Carrier Type Embossed Tape
Family Name 78K
Lead Compliant No
Length (mm) 9.85
MOQ 2500
Pb (Lead) Free No
Pkg. Dimensions (mm) 9.85 x 6.1 x 1.4
Pkg. Type LSSOP
Tape & Reel No
Thickness (mm) 1.4
Width (mm) 6.1

Description

The UPD78910xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.