Skip to main content
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: QFP
Pkg. Code: pkg_8107
Lead Count (#): 64
Pkg. Dimensions (mm): 14 x 14 x 2.85
Pitch (mm): 0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 64
RTC No
LVD or PVD No
DMA No
Ethernet No
Family Name 78K
Lead Compliant No
Length (mm) 14
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 14 x 14 x 2.85
Pkg. Type QFP
Tape & Reel No
Thickness (mm) 2.85
Width (mm) 14

Description

The UPD78098x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.