Skip to main content
8-bit Microcontrollers (Non Promotion)

Package Information

Pkg. Type:LFQFP
Pkg. Code:pkg_7077
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (UPD78F0354YGC-8EU-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Program Memory (KB)32
Data Flash (KB)0
RAM (KB)1
Lead Count (#)100
Supply Voltage (V)1.8 - 5.5
Operating Freq (Max) (MHz)10
CPU78K0
RTCNo
LVD or PVDNo
DMANo
I/O Ports66
Timer8-bit x 4-ch, 16-bit x 1-ch
ADC8-bit x 8-ch
EthernetNo
Human Machine InterfaceLCD Segment Count x 160
Temp. Range (°C)-40 to +85
Family Name78K
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.6
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)14

Description

The UPD78035x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.