Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers (Non Promotion)

Package Information

Pkg. Type:LFBGA
Pkg. Code:pkg_7867
Lead Count (#):113
Pkg. Dimensions (mm):10 x 10 x 1.38
Pitch (mm):

Environmental & Export Classifications

RoHS (UPD78F0354YF1-DA3-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)113
RTCNo
LVD or PVDNo
DMANo
EthernetNo
Family Name78K
Lead CompliantYes
Length (mm)10
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.38
Pkg. TypeLFBGA
Tape & ReelNo
Thickness (mm)1.38
Width (mm)10

Description

The UPD78035x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.