Skip to main content
8-bit Microcontrollers for LCD Remote Control Applications (Non Promotion)

Package Information

Pkg. Type: TFQFP
Pkg. Code: pkg_8213
Lead Count (#): 120
Pkg. Dimensions (mm): 14 x 14 x 1.2
Pitch (mm):

Environmental & Export Classifications

RoHS (UPD780318GC-XXX-9EB-A) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 8
Program Memory (KB) 60
Data Flash (KB) 0
RAM (KB) 2.5
Lead Count (#) 120
Supply Voltage (V) 1.8 - 5.5
Operating Freq (Max) (MHz) 10
CPU 78K0
RTC No
LVD or PVD No
DMA No
I/O Ports 70
Timer 8-bit x 3-ch, 16-bit x 2-ch
ADC 10-bit x 10-ch
DAC 8-bit x 1-ch
Ethernet No
Human Machine Interface LCD Segment Count x 96
Temp. Range (°C) -40 to +85
Family Name 78K
Lead Compliant Yes
Length (mm) 14
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 14 x 14 x 1.2
Pkg. Type TFQFP
Tape & Reel No
Thickness (mm) 1.2
Width (mm) 14

Description

The UPD78003xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.