| Pkg. Type: | QFP |
| Pkg. Code: | pkg_8069 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 20 x 14 x 3 |
| Pitch (mm): | 0.65 |
| RoHS (UPD78P0308GF-3BA-A) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 100 |
| RTC | No |
| LVD or PVD | No |
| DMA | No |
| Ethernet | No |
| Family Name | 78K |
| Lead Compliant | Yes |
| Length (mm) | 20 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 20 x 14 x 3 |
| Pkg. Type | QFP |
| Tape & Reel | No |
| Thickness (mm) | 3 |
| Width (mm) | 14 |
The UPD78030x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.