Skip to main content
8-bit Microcontrollers for LCD Remote Control Applications (Non Promotion)

Package Information

Pkg. Type:LFQFP
Pkg. Code:pkg_7077
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (UPD780306GC-XXX-8EU-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)100
RTCNo
LVD or PVDNo
DMANo
EthernetNo
Family Name78K
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.6
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)14

Description

The UPD78030x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.