Skip to main content
8-bit Microcontrollers for LCD Remote Control Applications (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: pkg_8206
Lead Count (#): 64
Pkg. Dimensions (mm): 12 x 12 x 1.2
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 64
RTC No
LVD or PVD No
DMA No
Ethernet No
Family Name 78K
Lead Compliant No
Length (mm) 12
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 12 x 12 x 1.2
Pkg. Type TQFP
Tape & Reel No
Thickness (mm) 1.2
Width (mm) 12

Description

The UPD78007x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.