Skip to main content
8-bit Microcontrollers for LCD Remote Control Applications (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LQFP
Pkg. Code: pkg_8041
Lead Count (#): 80
Pkg. Dimensions (mm): 14 x 14 x 1.7
Pitch (mm): 0.65

Environmental & Export Classifications

RoHS (UPD78F0066GC-8BT-A) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 8
Program Memory (KB) 48
Data Flash (KB) 0
RAM (KB) 5
Lead Count (#) 80
Supply Voltage (V) 2.7 - 5.5
Operating Freq (Max) (MHz) 8
CPU 78K0
RTC No
LVD or PVD No
DMA No
I/O Ports 53
Timer 8-bit x 2-ch, 16-bit x 1-ch
ADC 8-bit x 8-ch
Ethernet No
Temp. Range (°C) -40 to +85
Family Name 78K
Lead Compliant Yes
Length (mm) 14
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 14 x 14 x 1.7
Pkg. Type LQFP
Tape & Reel No
Thickness (mm) 1.7
Width (mm) 14

Description

The UPD78006x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.