Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers for VFD Control (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_8041
Lead Count (#):80
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (UPD780055GC-XXX-8BT-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Program Memory (KB)40
Data Flash (KB)0
RAM (KB)1
Lead Count (#)80
Supply Voltage (V)1.8 - 5.5
Operating Freq (Max) (MHz)5
CPU78K0
RTCNo
LVD or PVDNo
DMANo
I/O Ports68
Timer8-bit x 2-ch, 16-bit x 1-ch
ADC8-bit x 8-ch
DAC8-bit x 2-ch
EthernetNo
Temp. Range (°C)-40 to +85
Family Name78K
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.7
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.7
Width (mm)14

Description

The UPD78005x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.