Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers for VFD Control (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:TFQFP
Pkg. Code:pkg_3319
Lead Count (#):80
Pkg. Dimensions (mm):10 x 10 x 1.2
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (UPD780054GK-XXX-9EU-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Program Memory (KB)32
Data Flash (KB)0
RAM (KB)1
Lead Count (#)80
Supply Voltage (V)1.8 - 5.5
Operating Freq (Max) (MHz)5
CPU78K0
RTCNo
LVD or PVDNo
DMANo
I/O Ports68
Timer8-bit x 2-ch, 16-bit x 1-ch
ADC8-bit x 8-ch
DAC8-bit x 2-ch
EthernetNo
Temp. Range (°C)-40 to +85
Family Name78K
Lead CompliantYes
Length (mm)10
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 10 x 1.2
Pkg. TypeTFQFP
Tape & ReelNo
Thickness (mm)1.2
Width (mm)10

Description

The UPD78005x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.