Skip to main content
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

Pkg. Type: LQFP
Pkg. Code: pkg_8053
Lead Count (#): 52
Pkg. Dimensions (mm): 10 x 10 x 1.6
Pitch (mm): 0.65

Environmental & Export Classifications

RoHS (UPD780033ASGB-XXX-8ET-A) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Bit Size 8
Program Memory (KB) 24
Data Flash (KB) 0
RAM (KB) 1
Lead Count (#) 52
Supply Voltage (V) 1.8 - 5.5
Operating Freq (Max) (MHz) 12
CPU 78K0
RTC No
LVD or PVD No
DMA No
I/O Ports 39
Timer 8-bit x 2-ch, 16-bit x 1-ch
ADC 10-bit x 4-ch
Ethernet No
Temp. Range (°C) -40 to +85
Family Name 78K
Lead Compliant Yes
Length (mm) 10
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 10 x 10 x 1.6
Pkg. Type LQFP
Tape & Reel No
Thickness (mm) 1.6
Width (mm) 10

Description

The UPD78003xAS Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.