Skip to main content
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LSSOP
Pkg. Code: pkg_3295
Lead Count (#): 30
Pkg. Dimensions (mm): 9.85 x 6.1 x 1.4
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 30
Carrier Type Embossed Tape
DMA No
Ethernet No
Family Name 78K
LVD or PVD No
Lead Compliant No
Length (mm) 9.85
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 9.85 x 6.1 x 1.4
Pkg. Type LSSOP
RTC No
Tape & Reel No
Thickness (mm) 1.4
Width (mm) 6.1

Description

The UPD78003xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.