Skip to main content
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LQFP
Pkg. Code: pkg_8039
Lead Count (#): 64
Pkg. Dimensions (mm): 14 x 14 x 1.7
Pitch (mm): 0.8

Environmental & Export Classifications

RoHS (UPD780032AYGC-XXX-8BS-A) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 64
DMA No
Ethernet No
Family Name 78K
LVD or PVD No
Lead Compliant Yes
Length (mm) 14
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 14 x 14 x 1.7
Pkg. Type LQFP
RTC No
Tape & Reel No
Thickness (mm) 1.7
Width (mm) 14

Description

The UPD78003xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.