Skip to main content
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: LQFP
Pkg. Code: pkg_8039
Lead Count (#): 64
Pkg. Dimensions (mm): 14 x 14 x 1.7
Pitch (mm): 0.8

Environmental & Export Classifications

RoHS (UPD780032AGC-XXX-8BS-A) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB) 16
RAM (KB) 0.5
Lead Count (#) 64
Operating Freq (Max) (MHz) 12
Timer 8-bit x 2-ch, 16-bit x 1-ch
ADC 10-bit x 8-ch
Bit Size 8
CPU 78K0
DMA No
Data Flash (KB) 0
Ethernet No
Family Name 78K
I/O Ports 51
LVD or PVD No
Lead Compliant Yes
Length (mm) 14
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 14 x 14 x 1.7
Pkg. Type LQFP
RTC No
Supply Voltage (V) 1.8 - 5.5
Tape & Reel No
Temp. Range (°C) -40 to +85
Thickness (mm) 1.7
Width (mm) 14

Description

The UPD78003xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.